PCB terminal block - SPTAF 1/ 4-5,0-EL MCOG/GY - 1714215

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 16 A, nom. voltage: 320 V, pitch: 5 mm, number of positions: 4, connection method: Push-in spring connection, mounting: Wave soldering, color: multi-color

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Finger-operated release button for very convenient operation
  • Small component size for applications where space is at a premium
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1714215
Pakkausyksikkö 75 pcs
Tuoteavain AAABBA -
Vähimmäistilausmäärä 75 pcs
GTIN 4055626347844
Paino kappaletta kohti (pl. pakkaus) 5,590 GRM
Tullitariffinumero 85369010