Feed-through header - MSTBV 2,5/ 2-G BD:X2 SO - 1714126

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1714126
Pakkausyksikkö 50 pcs
Tuoteavain AAAFEA -
GTIN 4046356094962
Paino kappaletta kohti (pl. pakkaus) 0,764 GRM