PCB terminal block - SPT 2,5/ 6-V-5,0 YE - 1714095

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 400 V, pitch: 5 mm, number of positions: 6, connection method: Push-in spring connection, mounting: Wave soldering, color: yellow

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1714095
Pakkausyksikkö 50 pcs
Tuoteavain AAACBA -
Vähimmäistilausmäärä 50 pcs
GTIN 4055626343945
Paino kappaletta kohti (pl. pakkaus) 8,318 GRM
Tullitariffinumero 85369010