PCB terminal block - SPT 1,5/ 8-V-3,5 BKBDWH:-C24Q - 1713032

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 17.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 8, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: black

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1713032
Pakkausyksikkö 50 pcs
Tuoteavain AAABFA -
Vähimmäistilausmäärä 50 pcs
GTIN 4055626306124
Paino kappaletta kohti (pl. pakkaus) 7,379 GRM
Tullitariffinumero 85369010