Printed-circuit board connector - SPC 5/ 4-ST-7,62GY31 3CPBDWH4 - 1712770

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 41 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 7.62 mm, connection method: Push-in spring connection, color: blue grey, contact surface: Tin

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1712770
Pakkausyksikkö 50 pcs
Tuoteavain AABCCA -
Vähimmäistilausmäärä 50 pcs
GTIN 4055626446264
Paino kappaletta kohti (pl. pakkaus) 20,671 GRM
Tullitariffinumero 85366990