AC charging cable - EV-T2G3C-1AC32A-5,0MEH-GARO - 1628375

AC charging cable with vehicle connector, open cable end, without protective cap, Type 2, IEC 62196-2, 32 A / 250 V (AC), design line C-Line, cable: 5 m, black, spiraled, Logo 'GARO', mating face: black, handle area: gray

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Edut

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Consistent longitudinal water tightness prevents water ingress in the cable

Kaupalliset tiedot

Tilauskoodi 1628375
Pakkausyksikkö 5 pcs
Tuoteavain XWBAAC -
Vähimmäistilausmäärä 5 pcs
GTIN 4055626430836
Paino kappaletta kohti (pl. pakkaus) 0,000 GRM
Tullitariffinumero 85444290