AC charging cable - EV-T2G3P-1AC20A-4,0M2,5EHBK01 - 1627731

AC charging cable with infrastructure plug, open cable end, with protective cap, Type 2, IEC 62196-2, 20 A / 250 V (AC), Design line C-Line, Cable: 4 m, black, spiraled, Mating face: black, Handle area: gray

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Edut

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Consistent watertightness prevents water ingress in the cable

Kaupalliset tiedot

Tilauskoodi 1627731
Pakkausyksikkö 1 pcs
Tuoteavain XWBABC -
GTIN 4055626349831
Paino kappaletta kohti (pl. pakkaus) 1,475 KGM
Tullitariffinumero 85444290