AC charging cable - EV-T2G3PC-3AC20A-4,0M-ABL - 1627521

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), Design line C-Line, black, straight, Logo 'ABL Sursum', Mating face: black, Handle area: gray

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Edut

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Consistent watertightness prevents water ingress in the cable

Kaupalliset tiedot

Tilauskoodi 1627521
Pakkausyksikkö 1 pcs
Tuoteavain XWBAEC -
GTIN 4055626339870
Paino kappaletta kohti (pl. pakkaus) 0,000 GRM
Tullitariffinumero 85444290