AC charging cable - EV-GBM3C-1AC16A-7,0M2,5ESOG00 - 1623615

AC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.2, 16 A / 250 V (AC), design line D-Line, cable: 7 m, orange, straight, NOTE: Cable management may be required., connection profile: gray, handle area: gray

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Edut

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Kaupalliset tiedot

Tilauskoodi 1623615
Pakkausyksikkö 1 pcs
Tuoteavain XWBAAF -
GTIN 4055626171357
Paino kappaletta kohti (pl. pakkaus) 2,220 GRM
Tullitariffinumero 85444290