Panel feed-through - QPD W 3PE1,5 M20 0,18 BK K TH - 1426469

Panel feed-through, QUICKON connection, number of positions: 3+PE, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, Without QUICKON nut, assembly thread: M20, Single wires, 1.5 mm², with ring cable lugs at the end, cable length: 0.18 m

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Edut

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Kaupalliset tiedot

Tilauskoodi 1426469
Pakkausyksikkö 1 pcs
Tuoteavain BF6ABA -
Vähimmäistilausmäärä 100 pcs
GTIN 4055626460925
Paino kappaletta kohti (pl. pakkaus) 40,900 GRM