FO patch cable - FOC-SJ:C-SJ:C-HB02/15 PR - 1426217

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing on both sides, PVC outer sheath, halogen-free, ozone and UV-resistant, in conduit, for fixed indoor installation, length: 15 m

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Universal installation cable for fixed installation indoors and outdoors (direct underground installation not permitted)
  • PVC outer sheath
  • including individual test report
  • 2.2 mm single wires made from extremely hard-wearing polyvinyl chloride (PVC)
  • Rugged cable for use in harsh environments
  • PROFINET type B
  • Halogen-free, ozone, and UV resistant
Logo Logo

Kaupalliset tiedot

Tilauskoodi 1426217
Pakkausyksikkö 1 pcs
Tuoteavain ABNACD -
GTIN 4055626456331
Paino kappaletta kohti (pl. pakkaus) 1 547,000 GRM
Tullitariffinumero 85447000