Power cable - SAC-4P-M12MRS/10,0-PUR PE SH - 1424111

Power cable, 4-position, PUR halogen-free, Orange (RAL 2003), matt, shielded, Plug angled M12 SPEEDCON, S-coded, on free cable end, cable length: 10 m, for AC current up to 12 A/630 V

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Kaupalliset tiedot

Tilauskoodi 1424111
Pakkausyksikkö 1 pcs
Tuoteavain BF1CCP -
Luettelosivu Sivu 294 (C_2_2017)
GTIN 4046356693158
Paino kappaletta kohti (pl. pakkaus) 1 485,400 GRM
Tullitariffinumero 85444290