Housing - HC-EVO-B10-SHWS-2SSM25-PLRBK - 1421277

Box mounting bases B10, with single locking latch, material: PA, cable outlets: 2, lateral, height: 74 mm, cable gland: none, support sleeve: no, 2x M25, Standard, including 2x reducing adapter

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Lower costs than metal version
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Marking label can be attached

Kaupalliset tiedot

Tilauskoodi 1421277
Pakkausyksikkö 1 pcs
Tuoteavain BF7AAF -
Luettelosivu Sivu 594 (C_2_2017)
GTIN 4055626264806
Paino kappaletta kohti (pl. pakkaus) 160,112 GRM
Tullitariffinumero 85389099
Alkuperämaa PL (Puola)