Sensor/actuator cable - SAC-4P-50,0-600/M12FS SH HD - 1417737

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, shielded, free cable end, on Socket straight M12, A-coded, cable length: 50 m, Hygienic design, with high-grade steel knurl

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Contamination can be detected quickly – thanks to the light color
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Kaupalliset tiedot

Tilauskoodi 1417737
Pakkausyksikkö 1 pcs
Tuoteavain BF1CJA -
Vähimmäistilausmäärä 5 pcs
GTIN 4055626123110
Paino kappaletta kohti (pl. pakkaus) 2 003,100 GRM
Tullitariffinumero 85444290