Power cable - SAC-6P-M12MSM/10,0-PUR PE SH - 1414962

Power cable, 6-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug straight M12, M-coded, on free cable end, cable length: 10 m, For AC current up to 8 A/690 V

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Our standard: robust halogen-free PUR cable

Kaupalliset tiedot

Tilauskoodi 1414962
Pakkausyksikkö 1 pcs
Tuoteavain BF1CGP -
GTIN 4055626035895
Paino kappaletta kohti (pl. pakkaus) 1 716,850 GRM