Sensor/actuator box - SACB-8/16-L-PT SCO P - 1412060

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Push-in-/Spring-cage connection 180°, shielding: no

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible: distributor box with connector hood for on-site assembly
Logo

Kaupalliset tiedot

Tilauskoodi 1412060
Pakkausyksikkö 1 pcs
Tuoteavain BF3CBC -
Luettelosivu Sivu 268 (C_2_2017)
GTIN 4046356958103
Paino kappaletta kohti (pl. pakkaus) 215,100 GRM
Tullitariffinumero 85366990
Alkuperämaa PL (Puola)