FO connectors - FOC-C-SCDU-GOF-SM-PC - 1411293

SC duplex connector, with long bend protection, for single mode 9/125 µm, PC polishing, blue

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Tuotteen kuvaus

SC duplex connector, for wires 2.0 mm ... 3.0 mm in diameter, single mode 9/125 µm, PC polishing.
The reusable connector is particularly suitable for quick and easy field connection, as there is no need for bonding and polishing.

Edut

  • suitable for quick and easy field assembly or repair
  • No bonding or polishing
  • Reusable connectors
  • A real alternative to splicing
  • Optimum attenuation values with easy assembly
  • Long-term durability, thanks to the latest index matching gel
  • the 8° fiber transition ensures optimum return loss (RL)
  • meets IEC 61754-4 (SC) and FprEN 50377-17-1 (connectors for field assembly)
  • Cleave technology
  • Reusable connectors

Kaupalliset tiedot

Tilauskoodi 1411293
Pakkausyksikkö 1 pcs
Tuoteavain ABNACC -
Luettelosivu Sivu 383 (C_2_2017)
GTIN 4046356924795
Paino kappaletta kohti (pl. pakkaus) 10,500 GRM
Tullitariffinumero 85367000