Instruction label - PML-W501 (100X65)R WH-RD - 1016508

Instruction label, white/red, can be labeled with: THERMOMARK ROLL, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Stick-on hazard warning sign, color preprinted
  • Highly flexible, soft PVC label that adapts well to uneven surfaces
  • If high-quality ink ribbons are used, the labeling is resistant to solvents and suitable for use even under harsh industrial conditions
  • A temperature range of -50°C to  90°C

Kaupalliset tiedot

Tilauskoodi 1016508
Pakkausyksikkö 1 pcs
Tuoteavain BG2611 -
GTIN 4055626498140
Paino kappaletta kohti (pl. pakkaus) 270,000 GRM
Tullitariffinumero 49119900