Screwdriver - SF-SL 0,6X3,5-100 S-VDE PL-10 - 1003042

Bladed screwdriver with slim design, insulation integrated in the blade, size: 0.6 x 3.5 x 100 mm, two-component handle, with non-slip grip, 10 pcs.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • VDE-tested, for maximum safety
  • In addition to standard applications, SF‑SL ... screwdrivers are particularly suitable for modular terminal block assembly
  • Because the insulation runs into the shaft, there is no protruding edge

Kaupalliset tiedot

Tilauskoodi 1003042
Pakkausyksikkö 1 pcs
Tuoteavain BG3144 -
Vähimmäistilausmäärä 10 pcs
GTIN 4055626467689
Paino kappaletta kohti (pl. pakkaus) 378,000 GRM