Terminal box - C S4 A 1000X1000X300 - 0899688

Terminal box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver, 1000 mm x 1000 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Kaupalliset tiedot

Tilauskoodi 0899688
Pakkausyksikkö 1 pcs
Tuoteavain BE9512 -
Luettelosivu Sivu 533 (C_3_2017)
GTIN 4055626287300
Paino kappaletta kohti (pl. pakkaus) 99,990 GRM
Tullitariffinumero 94032080