Shrink sleeve - WMS-2 HF 4,8 (30X9)RL YE CUS - 0833223

Shrink sleeve, Roll, yellow: user-defined, Cut, mounting type: slide on, cable diameter range: 2.4 - 4.8 mm, lettering field size: 30 x 9 mm

Hinta:

Konfiguraatio

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The sleeves remain flexible after shrinking
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve

Kaupalliset tiedot

Tilauskoodi 0833223
Pakkausyksikkö 1 pcs
Tuoteavain BG2226 -
GTIN 4055626044903
Paino kappaletta kohti (pl. pakkaus) 1,860 GRM
Tullitariffinumero 49119900