Shrink sleeve - WMS-2 HF 12,7 (60X20)RL YE - 0833201

Shrink sleeve, roll, yellow, unmarked, 2:1 shrink ratio, can be marked with: THERMOMARK ROLL, THERMOMARK X.1, perforated, mounting type: slid on

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The sleeves remain flexible after shrinking
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations

Kaupalliset tiedot

Tilauskoodi 0833201
Pakkausyksikkö 1 pcs
Tuoteavain BG2216 -
Luettelosivu Sivu 229 (C_3_2017)
GTIN 4055626044484
Paino kappaletta kohti (pl. pakkaus) 99,990 GRM
Tullitariffinumero 39173200