Conductor marking - UCT-WMCO 4,1 (12X4) YE - 0831208

Conductor marking, Sheet, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: clip on, cable diameter range: 3.5 - 4.1 mm, lettering field size: 12 x 4 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy

Kaupalliset tiedot

Tilauskoodi 0831208
Pakkausyksikkö 6 pcs
Tuoteavain BG2218 -
Vähimmäistilausmäärä 6 pcs
Luettelosivu Sivu 217 (C_3_2017)
GTIN 4055626006482
Paino kappaletta kohti (pl. pakkaus) 13,650 GRM
Tullitariffinumero 39269097