Cable marker - WMTW (23X4)R YE CUS - 0831006

The figure shows a similar product

Cable marker, can be ordered: By line, yellow, labeled according to customer specifications, Mounting type: Plug in, Cable diameter: 1.5-35 mm, Lettering field: 23 x 4 mm

Hinta:

Konfiguraatio

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Insertable conductor marking with threading and insertion aid for marking collars
  • The insert labels are used to mark marking collars from the PATG/PATO ... system
  • Easy mounting thanks to a threading and insertion aid, which can be easily separated by means of a perforation after inserting the marker
  • Thanks to their special shape, the insert labels remain securely inside the marking collar
Logo

Kaupalliset tiedot

Tilauskoodi 0831006
Pakkausyksikkö 1 pcs
Tuoteavain BG8121 -
Luettelosivu Sivu 209 (C_5_2013)
GTIN 4046356770637
Paino kappaletta kohti (pl. pakkaus) 1,990 GRM
Tullitariffinumero 49119900
Alkuperämaa DK (Tanska)