Label for rough surfaces - EML-HA (20X20)R - 0830602

Label for rough surfaces, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, mounting type: adhesive, lettering field size: 20 x 20 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • EML-HA... self-adhesive device markers have excellent adhesive properties on rough, textured, and low-energy surfaces.
  • If high-quality ink ribbons are used, the labeling is resistant to solvents and suitable for use even under harsh industrial conditions
  • Marking service: Phoenix Contact can custom-mark all EML-HA ... markers according to your requirements
  • The special packaging protects rolls that have already been started from the dirt found in industrial environments
  • The EML-HA ... materials are UL-listed

Kaupalliset tiedot

Tilauskoodi 0830602
Pakkausyksikkö 1 pcs
Tuoteavain BG2411 -
Luettelosivu Sivu 274 (C_5_2015)
GTIN 4046356719469
Paino kappaletta kohti (pl. pakkaus) 362,100 GRM
Tullitariffinumero 39269092