Cable marker - UC-WMTBA (60X11) VT - 0825350

Cable marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: > 6 mm, lettering field size: 60 x 11 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders
  • Thanks to their angular shape the markers fit perfectly onto cables
  • For large-surface labeling of conductors and cables > 4 mm in diameter
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Kaupalliset tiedot

Tilauskoodi 0825350
Pakkausyksikkö 10 pcs
Tuoteavain BG2317 -
Vähimmäistilausmäärä 10 pcs
Luettelosivu Sivu 213 (C_3_2017)
GTIN 4046356350068
Paino kappaletta kohti (pl. pakkaus) 7,200 GRM
Tullitariffinumero 39269097
Alkuperämaa PL (Puola)