Plastic label with drill hole - EMLP 24 (30X12)R SR CUS - 0824370

Plastic label with drill hole, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 30 x 12 mm, Number of individual labels: 500

Hinta:

Konfiguraatio

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Quick and cost-effective labeling with THERMOMARK ... printers
  • Quick and inexpensive marking with THERMOMARK ... roll printers from PHOENIX CONTACT
  • When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions.
Logo

Kaupalliset tiedot

Tilauskoodi 0824370
Pakkausyksikkö 1 pcs
Tuoteavain BG8141 -
Huomautus Toimeksiantosidonnainen valmistus (ei palautusta)
Luettelosivu Sivu 276 (C_5_2013)
GTIN 4046356352468
Paino kappaletta kohti (pl. pakkaus) 21,690 GRM
Tullitariffinumero 49119900
Alkuperämaa BE (Belgia)