Label - EML (17,5X8)RL YE CUS - 0824305

The figure shows product version EML (20X8)R YE

Label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 8 mm

Hinta:

Konfiguraatio

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • A wide range of marker sizes and colors are available for custom designs
  • If high-quality ink ribbons are used, the labeling is resistant to solvents and suitable for use even under harsh industrial conditions
  • Precise printing quality and good adhesive properties
  • The EML ... materials are UL-listed
  • The special packaging protects rolls that have already been started from the dirt found in industrial environments
  • The EML ... self-adhesive device markers have been specifically developed for marking various types of operating equipment in control, system, and control cabinet engineering
Logo

Kaupalliset tiedot

Tilauskoodi 0824305
Pakkausyksikkö 1 pcs
Tuoteavain BG8141 -
Luettelosivu Sivu 593 (CL_2009)
GTIN 4046356351713
Paino kappaletta kohti (pl. pakkaus) 1,990 GRM
Tullitariffinumero 49119900
Alkuperämaa BE (Belgia)