Marker for terminal blocks - TMT 6 R YE - 0816508

The figure shows the TMT 8 R version

Marker for terminal blocks, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, perforated, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 6.2 mm, lettering field size: 6.35 x 6.15 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • The TMT labeling range includes markers for all products with tall and flat marker grooves
  • Labeling service: Phoenix Contact can custom-label all TMT markers according to your requirements
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • The perforated marking strips are easy to separate and can be easily fitted using the tool supplied

Kaupalliset tiedot

Tilauskoodi 0816508
Pakkausyksikkö 1 pcs
Tuoteavain BG2111 -
Luettelosivu Sivu 95 (C_5_2013)
GTIN 4046356107280
Paino kappaletta kohti (pl. pakkaus) 525,000 GRM
Tullitariffinumero 39269092