CLIPFIX 35-5
-
End bracket
3022276
Quick mounting end clamp for NS 35/7,5 DIN rail or NS 35/15 DIN rail, with marking option, with parking option for FBS...5, FBS...6, KSS 5, KSS 6, width: 5.15 mm, color: gray
Tuotetiedot
| Width | 5.15 mm |
| Height | 48.6 mm |
| Depth | 35.3 mm |
| Depth on NS 35/7,5 | 36.5 mm |
| Depth on NS 35/15 | 44 mm |
| Length | 48.6 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V0 |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 65 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 65 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Tuotenumero | 3022276 |
| Pakkausyksikkö | 50 Kappaletta |
| Vähimmäistilausmäärä | 50 Kappaletta |
| Tuoteavain | BE7111 |
| Tuotekoodi | BE7111 |
| GTIN | 4017918194154 |
| Paino kappaletta kohti (sis. pakkauksen) | 4,65 g |
| Paino kappaletta kohti (ilman pakkausta) | 4,65 g |
| Tullitariffinumero | 39269097 |
| Alkuperämaa | DE |
ECLASS
| ECLASS-13.0 | 27250302 |
| ECLASS-15.0 | 27250302 |
ETIM
| ETIM 10.0 | EC001041 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Täyttää RoHS-direktiivin vaatimukset | Kyllä (Ei poikkeussäännöksiä) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
Ei raja-arvot ylittäviä vaarallisia aineita
|
| EU REACH SVHC | |
| Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
| EF3.1 Ilmastonmuutos | |
| CO2e kg | 0,025 kg CO2e |
Yhteensopivat tuotteet
-
-
KLM 3 - Terminal strip marker carrier 0811969
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
KLM 3-L - Terminal strip marker carrier 0814788
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
B-STIFT - Marker pen 1051993
-
X-PEN 0,35 - Marker pen 0811228
Edut
Large-surface marking
Design width of just 5.2 mm
Phoenix Contact has engineered its CLIPFIX end brackets to maintain a secure grip on the various DIN rail systems
Parking option for bridges and plugs
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa