Niittaustyökalut

Suodatin

21 osumaa

Blind rivet - RVT-AL/ST 4,8/8 - 3240519

Blind rivets, Ø 4.8 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/16 - 3240522

Blind rivets, Ø 4.8 mm, 16 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Replacement clamping part - UNIFOX-RVT M/BIT 2,4L - 1212477

Nosepiece, specially designed for RVT-AL/ST 2,4L/... rivets, for fixing UW/RW/PW 4...

Blind rivet - RVT-AL/ST 2,4L/8 - 3240548

Blind rivets, Ø 2.4 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, special version with extended pin for fixing UW/RW/PW 4... (the UNIFOX-RVT M/BIT 2,4L nosepiece is required for processing)

Blind rivet - RVT-AL/ST 3,2/10 - 3240511

Blind rivets, Ø 3.2 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3/6 - 3240504

Blind rivets, Ø 3.0 mm, 6 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3/12 - 3240507

Blind rivets, Ø 3.0 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A, also for UW/RW/PW 10 and 16

Tool - UNIFOX-RVT P 4 - 1212478

Rivet setting tool, for use with RVT-PA 4 plastic body-bound rivets

Blind rivet - RVT-AL/ST 4,8/12 - 3240521

Blind rivets, Ø 4.8 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/6 - 3240518

Blind rivets, Ø 4.8 mm, 6 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

21 Osumat