Aurinkopaneelijärjestelmien pistoliittimet

Suodatin

177 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



PCB terminal block - PTSPLO-6/1-2X2 2,9 R32 - 1705085

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

PCB terminal block - PTSPLO-6/1-2X2 2,1 R32 - 1705081

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - PV-C3F-C-6-R3000 - 1050767

Photovoltaic connector, Range of articles: Sunclix, Crimp contact, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², Connection method: Crimp, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Connector - ES-FT-BPC-C 16-25 BK - 1228823

High-voltage connector for new energy storage system, socket, rated voltage: 1500 V DC(TUV)/1000 V DC(UL4128), rated current: 120 A; color: black (negative pole); wiring method: crimping

Hinta:
Save money: Best price starts from {0} pieces!

Connector - ES-FT-BPC-B 16-25 BK - 1130814

High-voltage connector for new energy storage system, socket, rated voltage: 1500 V DC(TUV)/1000 V DC(UL4128), rated current: 120 A; color: black (negative pole) ; wiring method: copper busbars

Hinta:
Save money: Best price starts from {0} pieces!

Nut - FT NUT M25 RD - 1125067

Color-coding, Range of articles: PRC 35, Nut, color: red

Hinta:
Save money: Best price starts from {0} pieces!

Single contact - PV-PTSPL-W/1L - 1705625

PCB terminal block, Range of articles: Sunclix, Single contact, type: Circular conductor connection, single-pos., Connection method: Push-in spring connection

Hinta:
Save money: Best price starts from {0} pieces!

Test plugs - PRC 5-TC-FS6 8-21 - 1621325

PRC test plug, 2000 plug cycles, can be released by hand, black, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Hinta:
Save money: Best price starts from {0} pieces!

Contact carriers - PRC 3-HEAD-MS6-2 - 1070200

Contact insert, Range of articles: PRC 35, Contact insert, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Pin. Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.

Hinta:
Save money: Best price starts from {0} pieces!

Protective cap - PV-C PROTECTION CAP - 1785430

Photovoltaic connector, Range of articles: Sunclix, Protective cap, color: black. self-sealing, without interlock, set consisting of: 1 protective cap for connector side and 1 protective cap for coupling side

Hinta:
Save money: Best price starts from {0} pieces!
177 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260