Tuoteluettelo - lisätarvikkeet

Suodatin

390 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Protective covers - HC-STA-D15-BCSFS-PLR-BK - 1424374

Protective cover D15, for single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D15-HCLWS-PL-BK - 1424375

Protective cover D15, with single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D25-HCLWS-PL-BK - 1424400

Protective cover D25, with single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D25-BCSFS-PLR-BK - 1424401

Protective cover D25, for single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D50-BCSFD-PL-BK - 1424417

Protective cover D50, for double locking latch, protective cover material: PA, height: 19 mm, seal: no, Standard

Protective covers - HC-STA-D07-BCLFS-PLR-BK - 1419270

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: yes, Standard, With lanyard, diameter of retaining cord eyelet: 25 mm, for socket inserts

Protective covers - HC-STA-D07-BCLFS-PL-BK - 1419271

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: no, Standard, With lanyard, diameter of retaining cord eyelet: 25 mm, for pin inserts

390 Osumat