Tuoteluettelo – IP65/67-komponentit

Suodatin

136 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • Muut mahdollisuudet
    Sulje

    Function



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=]

Bus coupler - FLM BK IB M12 DI 8 M12 - 2736301

The INTERBUS bus coupler opens a local bus for up to 16 devices. Additional functions: easy plug and play installation, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Bus coupler - FLM BK PN M12 DI 8 M12-2TX - 2736741

The PROFINET bus coupler opens a local bus for up to 16 devices. Additional functions: 100 Mbps, auto negotiation, auto crossover, SNMP, TFTP, LLDP, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.

Bus coupler - FLM BK EIP M12 DI 8 M12-2TX - 2773322

The EtherNet/IP™ bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.

Bus coupler - FLM BK ETH M12 DI 8 M12-2TX - 2736916

The Ethernet bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Distributed I/O device - FLM DI 8 M12 - 2736288

The local bus device has digital inputs. Functions: 8 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 600 mA nominal current, M12 fast connection technology.

Distributed I/O device - FLM DI 16 M12 - 2736835

The local bus device has digital inputs. Functions: 16 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 1.2 A nominal current, M12 fast connection technology.

Distributed I/O device - FLM DO 8 M12 - 2736291

The local bus device has digital outputs. Functions: 8 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Distributed I/O device - FLM DIO 4/4 M12-2A - 2736369

The local bus device has digital inputs and outputs. Functions: 4 digital inputs, 3 ms filter time, 4 digital outputs of 2 A each, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Distributed I/O device - FLM DIO 16/16 M12/8-DIAG - 2736738

The local bus device has digital inputs and outputs. Functions: 16 digital inputs, 3 ms filter time, 16 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, diagnostics strategy, short-circuit/overload protection, 8-pos. M12 fast connection technology.

Distributed I/O device - FLM DIO 8/8 M12 - 2736848

The local bus device has digital inputs and outputs. Functions: 8 digital inputs, 3 ms filter time, 8 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

136 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Puheluiden hinnat 1.6.2016 alkaen 8,35 snt/puhelu + 16,69 snt/minuutti.

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje