Tuoteluettelo - asennuskiskot

Suodatin

134 osumaa

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PLATING_CBX_STR, helpText=, helpImageUrl=]

Coating

facetDefinition[facetId=PIM_FAC_PERFORATION_STR, helpText=, helpImageUrl=]

DIN rail, unperforated - NS 35/ 7,5 UNPERFORATED 2M - 5772508

DIN rail, unperforated, width: 35 mm, height: 7.5 mm, In acc. with EN 60715: 2001, material: Steel, uncoated

DIN rail perforated - NS 35/ 7,5 PERFORATED 1M - 5772485

DIN rail perforated, width: 35 mm, height: 7.5 mm, In acc. with EN 60715: 2001, material: Steel, uncoated

DIN rail, unperforated - NS 15 UNP AE OP 81X81 - 3002640

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE OP 121X121 - 3002641

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE OP 161X161 - 3002642

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE OP 200X200 - 3002643

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE EP 75X80 - 3002624

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE EP 75X110 - 3002625

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE EP 75X160 - 3002626

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

DIN rail, unperforated - NS 15 UNP AE EP 75X190 - 3002627

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer

134 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Puheluiden hinnat 1.6.2016 alkaen 8,35 snt/puhelu + 16,69 snt/minuutti.

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje