Tuoteluettelo - väylämoduulit

Suodatin

16 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

Bus coupler - AXL F BK ETH - 2688459

Axioline F, Bus coupler, Modbus/TCP(UDP), RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Communication module - RAD-RS485-IFS - 2702184

Radioline - RS-485 multipoint multiplexer, can be extended with I/O modules, can be used as Modbus/RTU bus coupler or can be combined with Radioline wireless system, up to 99 stations, range of up to 1.2 km on in-house copper cables

Distributed I/O device - AXL E ETH DI8 DO8 M12 6P - 2701532

Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH DI16 M12 6P - 2701533

Axioline E, Digital input device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH DIO16 M12 6P - 2701534

Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH DI8 DO4 2A M12 6P - 2701535

Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH IOL8 DI4 M12 6P - 2701536

Axioline E-Ethernet device in a plastic housing with 8 IO-Link ports and 4 digital inputs, 24 V DC, M12 fast connection technology

Distributed I/O device - AXL E ETH DI8 DO8 M12 6M - 2701537

Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH DI16 M12 6M - 2701538

Axioline E, Digital input device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E ETH DIO16 M12 6M - 2701539

Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

16 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Puheluiden hinnat 1.6.2016 alkaen 8,35 snt/puhelu + 16,69 snt/minuutti.

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje