Tuoteluettelo

Suodatin

158 497 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



Angled brackets - BG/S-SO/M4 - 1201088

Angle bracket, special version according to customer requirements

Assembly tool - PSM-HCS-CLEAVETOOL/SCRJ - 2313122

Fiber cleaving tool for PCF fibers, pin assignment: SC-RJ or SC duplex for the assembly of SC quick mounting connectors, supplements PSM-PCF-KONFTOOL...

Panel feed-through - Q 0,75/3FL/9-9KU-ESA - 1670727

QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 2.8 x 0.8 mm, 3-pos.

Panel feed-through - Q 1,5/3FL/13-13KU-ESA - 1670264

QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 4.8 x 0.8 mm, 3-pos.

Panel feed-through - Q 1,5/3FL/13-M20KU-ESA-BK LNPE - 1641594

QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 4.8 x 0.8 mm, 3-pos.

Panel feed-through - Q 1,5/4A50/16-M25KU-ESA - 1640744

Panel feed-through with wire exit 1.5 mm² and 0.5 m Litz wire: connecting thread: M25, 4-pos.

Device connector, front mounting - CA-17P1N8A6Y00 - 1619854

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 17, type of contact: Pin, Crimp connection, Axial seal, Central fastening M20 x 1.5

Surge protection plug - TC EXTENDER PT-IQ-2S - 2702258

Replaceable surge protection module, only for Ethernet extender TC EXTENDER 6004 ETH-2S (2702255), 2 SHDSL ports, two-wire protection for floating SHDSL cables, two-level protective circuit

Panel feed-through - SACC-E-M12FS-5CON-NPT12/1,0 - 1421084

Panel feed-through, 5-position/PVC, Socket, straight, M12, A-coded, on free cable end, Front mounting, with 1/2 inch-14 NPT mounting thread, Individual wires, cable length: 1 m

158 497 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260
Referrer: https://www.phoenixcontact.com/online/portal/fi?1dmy&urile=wcm:path:/fifi/web/offcontext/insite_landing_pages/3d56d3ad-c163-4537-9b54-e0f984a8d6bb/3d56d3ad-c163-4537-9b54-e0f984a8d6bb

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje