Tuoteluettelo – lataustekniikkasetit

Suodatin

4 osumaa

facetDefinition[facetId=PIM_FAC_STANDARD_STR, helpText=Standard (or regulation), according to which a product is approved or designed, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_CURRENT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGE_MODE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]
uutta

Set - EV-SET-T2AC-BAS-RCM1-20AC5MES - 1628077

HOME charging technology set starter kit for easy assembly of a charging station, Type 2, 1x AC charging cable with Vehicle Connector, open cable end, protective cap, holder (park position), Basic AC charging controller, preconfigured, 1-channel RCM, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 4 kW, 16 A, 230 V AC, cable: 5 m

uutta

Set - EV-SET-T2AC-BAS-RCM1-20ASE12 - 1628080

HOME charging technology set starter kit for easy assembly of a charging station, Type 2, 1x AC Infrastructure Socket Outlet, 12 V locking actuator, self-closing IP54 hinged cover, Basic AC charging controller, preconfigured, 1-channel RCM, Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 11 kW, 16 A, 400 V AC, cable: 0.7 m

uutta

Set - EV-SET-T2AC-ADV-RCM2-32AC5MES - 1628081

TWIN charging technology set starter kit for easy assembly of a charging station, Type 2, 2x AC charging cable with Vehicle Connector, open cable ends, protective caps, holders (park positions), Advanced AC charging controller, 2-channel RCM, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 22 kW, 32 A, 400 V AC, cable: 5 m

uutta

Set - EV-SET-T2AC-ADV-RCM2-32ASE12 - 1628082

TWIN charging technology set starter kit for easy assembly of a charging station, Type 2, 2x AC Infrastructure Socket Outlets, 12 V locking actuators, self-closing IP54 hinged covers, Advanced AC charging controller, 2-channel RCM, Separate module with release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 22 kW, 32 A, 400 V AC, cable: 0.7 m

4 Osumat
 

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Puheluiden hinnat 1.6.2016 alkaen 8,35 snt/puhelu + 16,69 snt/minuutti.

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje