Blocs de jonction pour signaux et puissance – raccordement push-in pour la construction mécanique

Blocs de jonction pour signaux et puissance

Dans le domaine de la construction mécanique, il existe désormais des blocs de jonction pour capteurs/actionneurs de 3,5 mm de large et des blocs de jonction de puissance pour des conducteurs jusqu'à 95 mm² avec raccordement push-in.

PTPOWER 95 high-current terminal blocks

PTPOWER 95 high-current terminal blocks  

PTPOWER 95 high-current terminal blocks

Quick and easy connection is now also possible for large conductors. With the PTPOWER 95 high-current terminal block with push-in connection, conductors up to 95 mm² can be directly contacted. Without manually opening the terminal point.

PTIO sensor/actuator terminal blocks

PTIO sensor/actuator terminal blocks

Sensor/actuator terminal blocks with supply

For space-saving and time-saving wiring of three-conductor initiators and actuators with a terminal width of just 3.5 mm. Despite their small width, the terminal blocks are easy to use thanks to push-in connection, testing facilities at every terminal point, and large-surface, easily legible marking options.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820