Un réseau aux possibilités illimitées

Ethernet industriel –
un réseau, des possibilités illimitées

Continu, rapide et flexible – bénéficiez des avantages d'un réseau Ethernet performant.

The new Ethernet products from Phoenix Contact now offer you more realtime, more wireless, more security, and more reliability. Industrial Ethernet can be easily integrated in your automation infrastructure, because we make Ethernet easy.

Your advantages

  • Secure machine networks – thanks to the new generation of security routers
  • Reliable and fast networks: with high-speed WLAN access points
  • More realtime in the application: with PROFINET IRT switches

High-speed WLAN access point

High-speed WLAN access point  

High-speed WLAN access point

You can now design WLAN networks that are more reliable and faster. In compact metal housing, the WLAN 5100 access point combines robust industrial technology with high performance.

The cluster management makes configuration and maintenance of WLAN networks easier.

The replaceable memory cards also enable easy device replacement.

IP67 PROFINET realtime switch

IP67 PROFINET realtime switch  

IP67 PROFINET realtime switch

Increase the realtime capability of PROFINET applications with the new PROFINET realtime switch.

The IP67 housing in conjunction with the push/pull connection technology enables particularly easy installation without a control cabinet.

Hardware-based PROFINET prioritization ensures optimum realtime properties.

Security routers

Security router with proven MGUARD security technology  

Security router with proven MGUARD security technology

MGUARD security routers from Phoenix Contact reliably protect your network against unauthorized access and manipulation.

Your advantage for more reliability: robust metal housing and an extended temperature range.

The SD card slot enables fast device replacement.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820