PCB Trays for any application

PCB Trays for any application

PCB Trays from Phoenix Contact offer a wide variety of time-saving options when mounting industrial equipment.

Phoenix Contact’s family of PCB Trays now includes several newer options, which satisfies a wider number of applications.  These new trays were developed to address various environmental conditions by integrating optional covers or fully enclosed trays with an IP65 rating.  

All of our PCB trays provide you with three easy methods to mount designs:

  • On a DIN rail
  • Directly on a piece of machinery
  • To the back of a cabinet wall

UM profile

UM profile  

UM profile

The DIN rail-mountable UM profile is made with cost-effective PVC material, contains three slots for mounting PCBs to accommodate various component heights and includes optional covers to span the length of the PCB for larger widths.  Accessories include side elements, additional foot elements for stability, ground contact for EMC concerns and panel mount flanges.

UM-BASIC profile

Similar to the UM profile, the UM-Basic profile is easily mounted on a DIN rail, made with PVC material and includes three slots for various component heights.  The UM-Basic features snap-in assembly, eliminating additional hardware and reducing assembly time.  It has a single profile that can be custom-cut to specific lengths, limiting the components needed to achieve a complete solution.

UM-PRO profile

UM-PRO profile  

UM-PRO profile

The UM-PRO contains extruded polyamide, allowing for device operating temperatures up to 100°C and offering the same benefits that can be achieved with the PVC version. Both versions support three separate slots for mounting a PCB, as well as an optional cover that can be positioned strategically over critical components. The flat design supports the construction of flat electronic components and their assembly on standard DIN rail or directly on the panel.

UM-ALU profile

UM-ALU profile  

UM-ALU profile

The UM-ALU is made of aluminum extrusion, allowing for device operating temperatures of up to 100°C.  The aluminum design also provides EMC shielding in noisy environments.  This tray features multiple PCB mounting slots in both the upper and lower sections to accommodate various component heights.  Simple accessories include side and foot elements for DIN rail-mounting.

HC-ALU profile

HC-ALU profile  

HC-ALU profile

The HC-ALU profile is also made from aluminum extrusion, enclosed and sealed for IP65 protection.  EMC design makes this unit similar to the UM-ALU, but the side element on our HC-ALU tray enables you to convert to a handheld enclosure for a panel-mount solution.  It also gives you four choices of widths and lengths, with up to 14 PCB mounting slots for various component heights.  Split housing construction allows for integration of a keypad or components that need to protrude from the housing.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close