Leverage your power

Leverage your power

The simple-lever technology in our PL series terminal blocks makes installation a snap!

PLA/PLH 5

PLA/PLH 5  

PLA/PLH 5

The new PLH 5 and PLA 5 PCB terminal blocks have a lever for connection and release of the conductor, without the use of tools. Light finger pressure is all it takes to complete the connection. The spring cage creates a gas-tight wire termination.

Features and benefits:

  • Fast wire connection saves time and money
  • Narrow design width creates more space on the PCB
  • Color coding of each position possible for ease of wire color matching
  • Wire strip instructions molded onto the housing end wall
  • Test probe hole for easy electrical check

Technical data:

  • 27 A UL
  • Up to 600 V UL
  • Centerline: 7.5 mm
  • Wire size: 24 – 8 AWG

 

PLH 16

PLH 16 PCB terminal block  

PLH 16

The PLH 16 PCB terminal block has a lever for connection and release of the conductor, without the use of tools. The lever comes in the open position, ready to accept the wire. The housing size is compact as compared to other terminal blocks with similar current and voltage ratings.

Features and Benefits:

  • Fast wire connection saves time and money
  • Zigzag pinning of 10 mm size for increased voltage
  • Narrow design width creates more space on the PCB
  • Color coding of each position possible for ease of wiring color matching
  • Wire strip instructions molded onto the housing end wall

Technical Data:

  • 66 A 600 V, UL for 15 mm
  • 51 A 300 V, UL for 10 mm
  • 51 A 600 V, UL for zigzag pinning 10 mm
  • Centerline: 10 mm or 15 mm
  • Wire size: 18 - 4 AWG (15 mm centerline) & 18 - 6 AWG (10 mm centerline)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close