Easy on.  Easy off.

Easy on. Easy off.

Our specially contoured duct covers are easy to attach and remove, yet still create a secure, tight fit.

Phoenix Contact’s wire duct simplifies cabinet management and organization. The specially contoured wire duct covers are easy to attach and remove, and create a secure, tight fit. To eliminate sidewall fingers, simply bend the flexible wire duct finger at the score-line and force the finger inward. No special tools are required and no sharp edges are left behind.

The narrow finger-width wire-way is available in gray, white, blue, halogen free and blue halogen free.  Sizes range from ½-inch x ½-inch up to 5-inch x 3-inch and all pieces come in six foot lengths. The PC/ABS material in the halogen free versions have a high temperature rating of -25°C to 90°C (-13°F to 194°F).

Both the cover and the channel are available through a convenient, single part number. However, should you need replacement covers, they can be ordered separately.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Limited time free bench top cable duct cutter to new customers!

Wire cutter cuts channels and covers up to a width of approximately 5" and a wall thickness of approximately 1". Spring mounted blade protection provides necessary safety and has a 45 degree stop limit.

Bench top cable duct cutter
Get started!

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close