2015 Fall Specials

Fall Specials 2015

Promotional prices are valid from
Oct. 1 to Dec. 31, 2015
All orders must reference promo code:
Fall 2015

6mm Safety Relay

6 mm Safety Relay  

6 mm Safety Relay

Maximum performance - minimum size

PSRmini relays are the most narrow safety relays in the world. At widths of just 6 mm and 12 mm, they provide maximum functional safety through force-guided contacts. The highly compact design means space savings of up to 70%. This is possible thanks to the newly developed relay technology from Phoenix Contact. The safety relays switch loads up to 6 A, are compatible with many signal transmitters, and versatile to use thanks to comprehensive approvals for global markets.

Back to top

Industrial Managed Switches

FL SWITCH 3000

Combine extensive network performance and security features with complete IEEE redundancy (STP/RSTP/MST) and 15ms recovery time extended ring redundancy. Unique web customization provides a simplified user interface for today’s applications and scalable functionality for future needs.

Features and Benefits:

  • Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
  • Auto negotiation and autocrossing detection simplifies installation and setup
  • Security options with cable locking
  • Secure web-based and SNMP-based management

 

 

 

Part Number & DescriptionPromo Price
Industrial Managed Switches2891030 - FL SWITCH 3005$400.00
2891031 - FL SWITCH 3008$512.50
2891036 - FL SWITCH 3006T-2FX$812.50
2891037 - FL SWITCH 3006T-2FX ST$812.50
Part Number & DescriptionPromo Price
Industrial Managed Switches
- FL SWITCH 3005
$400.00
- FL SWITCH 3008
$512.50
- FL SWITCH 3006T-2FX
$812.50
- FL SWITCH 3006T-2FX ST
$812.50
Back to top

PTPOWER

PTPOWER  

PTPOWER

High-current terminal block

The PTPOWER high-current terminal blocks with Power-Turn connection technology offer the fastest and most user friendly connection option for wiring large conductors. Contact conductors up to 300 MCM.

Features and Benefits:

  • Easy connection using Power-Turn technology
  • Easy Voltage
  • Easy potential distribution, thanks to plug-in or insertion bridges
  • Continuous marking and test options

 

Back to top
Part Number & DescriptionAmp

Wire Size - AWG / kcmil

Promo Price
3212064 - PTPOWER 3511514-2$7.49
3212066 - PTPOWER 35-PEN/A14-2$13.20
3260050 - PTPOWER 50140

8-1/0

$16.70
3260052 - PTPOWER 50-PEN/A8-1/0$29.65
3260100 - PTPOWER 952304-4/0$26.75
3260106 - PTPOWER 95-PEN/A4-4/0$41.80
3215000 - PTPOWER 1502702-300$39.50
Part Number & DescriptionAmp

Wire Size - AWG / kcmil

Promo Price
- PTPOWER 35
11514-2$7.49
- PTPOWER 35-PE
N/A14-2$13.20
- PTPOWER 50
140

8-1/0

$16.70
- PTPOWER 50-PE
N/A8-1/0$29.65
- PTPOWER 95
2304-4/0$26.75
- PTPOWER 95-PE
N/A4-4/0$41.80
- PTPOWER 150
2702-300$39.50

Professional Tools

DescriptionOrder NumberPromo
Price
Screwdriver
Slot, not insulated
Blade: 0.6 x 3.5 mm

1204517

SZF 1-0,6X3,5


$3.99
Insulated Screwdriver
Slot, insulated
Blade: 0.6 x 3.5 mm

1205053

SZS 0,6X3,5


$4.99
Flat Head Swivel Screwdriver
 

1205202

SZK 0,4x2,0


$4.75
Control Cabinet Key
 

1203149

USS 4


$5.99

Crimping Tool and Die Set for:

  • Insulated cable lugs
  • Uninsulated cable lugs
  • Ferrules 0.25-10 mm2
  • Ferrules 16-25 mm2

1212093

CRIMPFOX-M SET


$225.00
Crimping Tool for:
ferrules from 24-10 AWG

1212046

CRIMPFOX 6H


$125.00
Stripping tool
for conductors and cables 4.5-40 mm with adjustable cutting depth

1212161

WIREFOX-D 40


$49.99
Stripping tool
for power and data lines Diameter: 2.5-11 mm

1212160

WIREFOX-D 11


$24.99
Stripping tool
self-adjusting, for conductors and cables 28-12 AWG

1212368

WIREFOX 2,5


$49.00

Cable cutters
Including screws and nails

  • VDE certified
  • Angled cutting head
  • Ergonomic design

1212207

CUTFOX-S VDE


$25.00

Cable cutters
Up to 18 mm diameter cables

  • Spring loaded with lock
  • Angled head
  • Ergonomic design

1212129

CUTFOX 18

$35.00

Handheld cable duct cutter

1212474

CUTFOX - CD

$85.00
Plastic tie-wrap cutting tool, up to 1.6mm thickness
 

1212475

UNIFOX - CT 4,8


$39.00
DescriptionOrder NumberPromo
Price
Screwdriver
Slot, not insulated
Blade: 0.6 x 3.5 mm

SZF 1-0,6X3,5


$3.99
Insulated Screwdriver
Slot, insulated
Blade: 0.6 x 3.5 mm

SZS 0,6X3,5


$4.99
Flat Head Swivel Screwdriver
 

SZK 0,4x2,0


$4.75
Control Cabinet Key
 

USS 4


$5.99

Crimping Tool and Die Set for:

  • Insulated cable lugs
  • Uninsulated cable lugs
  • Ferrules 0.25-10 mm2
  • Ferrules 16-25 mm2

CRIMPFOX-M SET


$225.00
Crimping Tool for:
ferrules from 24-10 AWG

CRIMPFOX 6H


$125.00
Stripping tool
for conductors and cables 4.5-40 mm with adjustable cutting depth

WIREFOX-D 40


$49.99
Stripping tool
for power and data lines Diameter: 2.5-11 mm

WIREFOX-D 11


$24.99
Stripping tool
self-adjusting, for conductors and cables 28-12 AWG

WIREFOX 2,5


$49.00

Cable cutters
Including screws and nails

  • VDE certified
  • Angled cutting head
  • Ergonomic design

CUTFOX-S VDE


$25.00

Cable cutters
Up to 18 mm diameter cables

  • Spring loaded with lock
  • Angled head
  • Ergonomic design

CUTFOX 18

$35.00

Handheld cable duct cutter

CUTFOX - CD

$85.00
Plastic tie-wrap cutting tool, up to 1.6mm thickness
 

UNIFOX - CT 4,8


$39.00

LIMITED 1 YEAR WARRANTY
The Seller warrants to the Buyer that the equipment purchased shall be free from defects in material and workmanship under normal use and service for a period of one year from shipment.

Back to top

PLC Series Relays

6mm Slim Relays6mm Slim Relays6mm Slim Relays

Relay module with manual
switch and integrated relay

Power solid-state relay with short-circuit-proof DC voltage output, max. 10amp, with feedback

Input solid-state relay with DC voltage output, max. 500 mA, with electronic PDT

Part Number &

Description

2982236 - PLC-RSC-24UC/1/S/H  - Screw

2900328 - PLC-RPT- 24UC/ 1/S/H - Push-in

2982702 - PLC-OSC-24DC/24DC/10/R - Screw

2900398 - PLC-OPT- 24DC/ 24DC/10/R - Push-in

2980636 - PLC-OSC- 24DC/48DC/500W - Screw

2900378 - PLC-OPT- 24DC/48DC/500/W - Push-in

Promo Price$29.00$49.00$22.50
6mm Slim Relays6mm Slim Relays6mm Slim Relays

Relay module with manual
switch and integrated relay

Power solid-state relay with short-circuit-proof DC voltage output, max. 10amp, with feedback

Input solid-state relay with DC voltage output, max. 500 mA, with electronic PDT

Part Number &

Description

- PLC-RSC-24UC/1/S/H  - Screw

- PLC-RPT- 24UC/ 1/S/H - Push-in

- PLC-OSC-24DC/24DC/10/R - Screw

- PLC-OPT- 24DC/ 24DC/10/R - Push-in

- PLC-OSC- 24DC/48DC/500W - Screw

- PLC-OPT- 24DC/48DC/500/W - Push-in

Promo Price$29.00$49.00$22.50
Back to top

UNO Power

Power Supplies with basic functionality

Thanks to their high power density, compact UNO POWER power supplies are the ideal solution for loads up to 240 W, particularly in compact control boxes. The power supply units are available in various performance classes and overall widths.

Features and Benefits:

  • Flexible mounting by simply snapping onto the DIN rail
  • More space in the control cabinet with up to 20% higher power density
Part Number & Description

Product Description &

Promo Price

UNO Power2902994 - UNO-PS/1AC/24DC/ 90W/C2LPS

SINGLE PHASE 100-240VAC INPUT/24VDC CLASS 2 OUTPUT

$95.00

2904371 - UNO-PS/2AC/24DC/90W/C2LPS

2 PHASE 264-575VAC INPUT/24VDC CLASS 2 OUTPUT

$133.00

Part Number & Description

Product Description &

Promo Price

UNO Power
- UNO-PS/1AC/24DC/ 90W/C2LPS

SINGLE PHASE 100-240VAC INPUT/24VDC CLASS 2 OUTPUT

$95.00

- UNO-PS/2AC/24DC/90W/C2LPS

2 PHASE 264-575VAC INPUT/24VDC CLASS 2 OUTPUT

$133.00

Promotional prices are valid from Oct. 1 through Dec. 31, 2015
All orders must reference promo code: Fall 2015

Back to top

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close