Protective partnership

A protective partnership

CB Pluggable device circuit breakers and QUINT power supplies: SFB technology for a responsive and flexible distributed DC network.

Designing a reliable control system demands a stable DC power distribution network. Using the patented Selective Fuse Breaking (SFB) technology of the QUINT power supply and the CB Pluggable device circuit breakers results in increased system availability.

Selective and responsive

The SFB trip-curve matches the output current pulse provided by the QUINT SFB power supply. The SFB technology ensures the responsive disconnect of loads in a fault condition, isolating and protecting the rest of the DC power network to keep your system up and running.

Use an individual CB Pluggable device circuit breaker with SFB trip-curve on each load for fault isolation. If a load experiences a fault condition, the QUINT SFB power supply will instantly detect the fault and output a series of current pulses at six-times the nominal rating of the power supply. The affected CB Pluggable device circuit breaker is selectively tripped, which allows the power supply to maintain a stable source of power to the rest of the loads.

Pairing the SFB technology of the QUINT power supply and CB Pluggable device circuit breakers is a unique combination for improving overall system availability — even for remotely connected loads such as flow meters, PLCs, sensors, solenoid valves and other control devices.  QUINT power supplies and CB Pluggable device circuit breakers - a responsive and selective partnership.

Flexibility is power

The CB Pluggable series of device circuit breakers empowers you with choices. Choose between multiple thermal-magnetic trip curves for AC or DC circuit protection.  To protect sensitive 24 V DC electronic loads like a flow meter or a PLC, use the electronic CB plug and gain the option to either remotely power cycle a connected load or reset a tripped breaker.

Individual base elements allow for multi-pole configurations. Additionally, the thermal-magnetic plugs can be used in the CBB power distribution board for up to 60 individual DC loads, saving wiring time and DIN rail space.  Whichever you choose, there is power in flexibility.

Choices and features

Thermal-magnetic “CB” plug

Thermal-magnetic “CB” plug

The CB plugs

  • Thermal-magnetic – CB TM
    • Poles: 1 and 2
    • Ampere range/increment steps: .5 A to 16 A/11
    • Trip curve/characteristic: SFB, M1 and F1
    • Voltage: 50 V DC/277 V AC (M1 curve only)
    • Remote status: 1 PDT
Electronic “CB” plug

Electronic “CB” plug

  • Electronic – CB E
    • Poles: 1
    • Ampere range/increment steps: 1 A to 10 A/7
    • Trip curve/characteristic: Electronic
    • Current limitation: Active, 1.25 x INom
    • Voltage: 24 V DC
    • Remote status: N/O or N/C or 24 V DC out
    • Remote control: Remote reset or remote on/off control
“PT” Push-in termination base element (upper right); UT Screw termination base element (lower left)  

“PT” Push-in termination base element (upper right); "UT" Screw termination base element (lower left)

CB base elements

  • Individual DIN rail-mount base - 12.3 mm
  • Push-in Termination (PT) or screw termination (UT)
  • Press-in bridging for supply and group signaling status output, without screws
  • Locking feature for high-vibration environments

  • Marking channel for easy identification
  • Key coding to prevent plug mis-matching during service

 

“CBB” power distribution board  

“CBB” power distribution board

CBB power distribution boards

  • CBB thermal magnetic
    • Power distribution up to 50 V DC at 60 A depending on CBB module
    • 4-, 8- and 12-channel options, 12 A DC max each channel
    • Accepts the CB TM1 (SFB, M1 and F1) key codeable plugs
    • Each PT termination plug powers five DC+ and DC- wires
    • Grouped status output(s)
CBB 04 2X2RC P-PT

“CBB” thermal magnetic/electronic power distribution board

  • CBB 2 thermal magnetic/electronic
    • Power distribution up to 50 V DC at 60 A depending on CBB module
    • 4-, 8- and 12-channel options, 12 A DC max each channel
    • Accepts the CB TM1 (SFB, M1 and F1) or electronic (CB E1... NO) key codeable plugs 
    • Each PT termination plug powers four DC+ and DC- wires
    • Grouped status output(s)

PCB mount base

PCB mount base
  • Solder base element for use with CB boards
  • Compatible with all CB series breaker plugs

Downloads

Description Language Updated
Device circuit breakers brochure [PDF, 1.96 MB]
View our featured device circuit breaker product “CB Pluggable”
English 11.06.2014
Overcurrent protection basics [PDF, 8.08 MB]
Learn about DC power principles and designing for high system availability using device circuit breakers
English 11.06.2014
CB Pluggable Product Guide [PDF, 0.2 MB]
Product guide for each trip curve and ampere rating of the CB series circuit breakers
English 27.10.2015

See our comprehensive portfolio of device circuit breakers and circuit protected power distribution boards.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close