Summer Specials 2017

Summer Specials 2017

Promotional prices are valid from July 1st to September 30th, 2017.

All orders must reference promo code: Summer 2017

Managed Ethernet Switches for Machine Building

FL Switches 2000 Series  

FL Switches 2000 Series

FL SWITCH 2000 Series

Easy diagnostics, automatic error detection and correction are particularly important in increasingly larger and more complex automation networks. For applications where Unmanaged Switches are unable to meet these requirements, series 2000 Managed Switches offer the ideal range of configuration and monitoring options.

Your Advantages:

  • Easy trouble-shooting and correction of network errors, thanks to extensive diagnostic functions
  • Creation of redundant networks for increased system availability
  • Easy and flexible configuration options make startup and device replacement easier
  • Optimal integration in PROFINET and EtherNet/IP™ networks, thanks to LLDP and advanced multicast filter support
Part NumberPart DescriptionWidth/Power BoostPromo Price
2702323FL SWITCH 2005Managed Switch 2000, 5 RJ45 ports
10/100 Mbps, Degree of protection IP20
$435.00
2702324FL SWITCH 2005Managed Switch 2000, 8 RJ45 ports
10/100 Mbps, Degreee of protection IP20
$485.00
Part NumberPart DescriptionWidth/Power BoostPromo Price
FL SWITCH 2005Managed Switch 2000, 5 RJ45 ports
10/100 Mbps, Degree of protection IP20
$435.00
FL SWITCH 2005Managed Switch 2000, 8 RJ45 ports
10/100 Mbps, Degreee of protection IP20
$485.00

All orders must reference promo code: Summer 2017
Valid July 1st to September 30, 2017. All prices are customer net each.

Hybrid Motor Starters

Relay - PLC Series  

PLC Series

PLC Series

Hybrid single phase motor starter contactor with Solid state switching and mechanical bypass relay. 24VDC control with switching up to 250VAC/10A.

Your Advantages

  • Smaller Size
  • Longer life
  • Low power dissipation
  • Bridging options
  • Screw and Push-In Technology

Push-in Connection Relays

Push-In Connection - PLC Series  

Push-In Connection - PLC Series

PLC Series

Features and Benefits

  • Faster wiring - up to 50% faster installation
  • 50% reduced push-in force compared to competition
  • 5 times the IEC requirement for pull-out (retention) force
  • Ideal for high-vibration applications
  • No special tools are required to remove wires
Part NumberPart DescriptionConnectionPromo Price
2905214PLC-HSC-24DC/230AC/10Screw$89.00
2905215PLC-HSC-24DC/230AC/10Push-in$89.00
Part NumberPart DescriptionConnectionPromo Price
PLC-HSC-24DC/230AC/10Screw$89.00
PLC-HSC-24DC/230AC/10Push-in$89.00

All orders must reference promo code: Summer 2017
Valid July 1st to September 30, 2017. All prices are customer net each.

THERMOMARK PRIME

THERMOMARK PRIME  

THERMOMARK PRIME

A Mobile Printer that can be used everywhere

Do you want to print directly and flexibly at the location of your choice?

The new, mobile printing system from Phoenix Contact has now made this possible. The THERMOMARK PRIME (Part Number 5148888) is the unique combination of proven reliable printing technology, a complete integrated marking software, with a high-performance energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. With an integrated touchscreen, cartridge style ink ribbons and a replaceable battery, you can print the required marking at your desk or right on site.

Advantages

  • Easy data input, thanks to integrated marking software
  • Up to seven hours of operation, thanks to the high performance battery pack
  • Material and ink ribbon can be changed easily in under 10-seconds
  • Wide range of materials, with more than 600 marker types for marking a wide range of applications
  • Automatic ink ribbon, magazine, and material detection prevents printing errors

Distribution Terminal Blocks

Distribution Terminal Blocks  

Distribution Terminal Blocks

UKH 70/4X10 - 1000V

Terminal block allowing 1 input up to 3/0AWG (176A) being distributed to 4 outputs up to 65A. Reliable cable connection is ensured by three-point centering of the conductor on the input.

Features and Benefits

  • 1000 V CSA approved
  • 5 connections: 1 input, 4 output
  • Input: up to 176A, 3/0 AWG
  • Output: up to 65A, 6 AWG
Part NumberPart DescriptionCurrent RatingPromo Price
3213142UKH 70/4X10176/65A$17.50
Part NumberPart DescriptionCurrent RatingPromo Price
UKH 70/4X10176/65A$17.50

All orders must reference promo code: Summer 2017
Valid July 1st to September 30, 2017. All prices are customer net each.

Surge Protection for Power Supply

Surge Protection for Power Supply  

Surge Protection for Power Supply

PLT-SEC (Safe Energy Control)

Your Advantages

  • Type 3 surge protective device
  • For use in AC and DC applications
  • Integrated surge-proof fuse
  • With an overall width of only 17.5mm
Part NumberPart DescriptionDescriptionPromo Price
2905230PLT-SEC-T3-3S-230-FMPLUGTRAB: TN-S/TT System
3 Phase, 230V/400V
$225.00
2905229PLT-SEC-T3-230-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 230V
$99.50
2905228PLT-SEC-T3-120-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 120V
$99.50
2905225PLT-SEC-T3-60-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 60V
$99.50
2905223PLT-SEC-T3-24-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 24V
$99.50
Part NumberPart DescriptionDescriptionPromo Price
PLT-SEC-T3-3S-230-FMPLUGTRAB: TN-S/TT System
3 Phase, 230V/400V
$225.00
PLT-SEC-T3-230-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 230V
$99.50
PLT-SEC-T3-120-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 120V
$99.50
PLT-SEC-T3-60-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 60V
$99.50
PLT-SEC-T3-24-FMPLUGTRAB: TN-S/TT/IT System
Single Phase, 24V
$99.50

All orders must reference promo code: Summer 2017
Valid July 1st to September 30, 2017. All prices are customer net each.

5-Year Free Replacement Plug

Quick and Reliable Cutting Tools

Cable Duct and Tie-wrap Cutters

Bench top cable duct cutter 
Bench top cable duct cutterThe bench top cable duct cutter can be used to cut trays and covers with a width of up to 125 mm and a wall thickness of up to 2.5 mm in seconds, burr-free.1207569
PPS CD M
Promo Price:$999
Bench top cable duct cutter 
Bench top cable duct cutterThe bench top cable duct cutter can be used to cut trays and covers with a width of up to 125 mm and a wall thickness of up to 2.5 mm in seconds, burr-free.

PPS CD M
Promo Price:$999
Hand held cable duct cutter 
CUTFOX CDThe handheld cable duct scissors for cutting cable ducts and their covers. 45° limit stop allows for angled cuts.1212474
CUTFOX CD
Promo Price:$85
Hand held cable duct cutter 
CUTFOX CDThe handheld cable duct scissors for cutting cable ducts and their covers. 45° limit stop allows for angled cuts.

CUTFOX CD
Promo Price:$85
Plastic tie-wrap cutting tool 
UNIFOX-CT 4,8Tie-wrap (cable tie) cutter for widths between 2.2 - 4.8mm and thicknesses up to 1.6mm.1212475
UNIFOX-CD 4,8
Promo Price:$39
Plastic tie-wrap cutting tool 
UNIFOX-CT 4,8Tie-wrap (cable tie) cutter for widths between 2.2 - 4.8mm and thicknesses up to 1.6mm.

UNIFOX-CD 4,8
Promo Price:$39

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

Downloads

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close