Distribution blocks

Distribution blocks

You can save space and time with your potential distribution by using Push-in distribution blocks.

PTFIX distribution blocks with Push-in connection technology come ready to connect with different numbers of positions, mounting options, and colors. They can be used straight away and expanded as needed. PTFIX thus helps to ensure flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done!

Your advantages

  • Ready-to-use blocks for fast assembly without manual bridging, offering time savings of up to 80 percent
  • Flexible setup in your application, thanks to various mounting options: DIN rail-mounting, direct mounting or adhesive mounting
  • Time-saving pre-treated and solid conductor connection, thanks to tool-free push-in direct connection technology
  • Space savings of up to 50 percent on the DIN rail thanks to transverse mounting
  • Color-coded assignment of conductors and terminal points for intuitive and safe installation with eleven colors
  • Alignment without any loss of pitch and flexible potential extension using standard plug-in bridges
  • Testing facilities for all common test probes

Ready-to-use push-in distribution blocks – simply unpack, connect, and you're done!

Distribute potential quickly and easily using ready-to-connect push-in distribution blocks  

Distribute potential quickly and easily using ready-to-connect push-in distribution blocks

Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80 percent.

Distribution and power blocks with 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation.

The fast track to your custom potential distribution system

Custom potential distribution system  

The fast track to your custom potential distribution system

PTFIX distribution blocks provide you with countless combination possibilities. Our new online configurators provide you with support on the path to your custom distribution block solution. Select from distribution blocks with fixed positions, power blocks and modular single layers to structure your custom distribution block. In just a few clicks, the configurator creates the product you desire in the required colors, mounting option, and the printing that you specify. PTFIX distribution blocks, easy to create and order.

Potential collective terminal blocks

Compact potential distributor terminals  

Compact potential distributor terminals

The compact potential distributor terminal offers a wide range of different usage options:

  • 35 mm² feed-in via the proven, maintenance-free screw connection, combined with tool-free wiring of the points via the quick and easy push-in connection

Compact potential distributor terminals

Easy potential distribution and feed-in  

Easy potential distribution and feed-in

Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distributor blocks via plug-in bridges that can be assembled. Feed-ins up to 6 mm² and 37 A can be implemented with PTRVB …-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service


Power distribution block

Ready-to-connect distribution blocks.

Referrer: http://www.mypcbackup.com/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close