TOOLS you can TRUST

TOOLS you can TRUST

The wide range of hand tools from Phoenix Contact includes tools for a large number of activities such as cutting, stripping and crimping.

Automatic stripping and crimping tools

CUTFOX 10  

CUTFOX automated wire cutter

An automation of individual work steps in inevitable in the case of increased work costs for control cabinet construction. Phoenix Contact provides automatic devices for the assembly of conductors.

Cable cutters

CUTFOX cable cutters  

CUTFOX cable cutters

Phoenix Contact offers the perfect cable cutter for every application. Different designs allow professional handling of conductors and lines having up to 100 mm diameter.

All parts of the able cutter that are under particular strain are tempered or especially hardened. This ensures a high cutting efficiency over a long period of time. The specific design of the blades ensures that the conductors can be cut easily and cleanly.

The safety tool in the red and yellow signal colours can be identified by means of the imprinted mark of conformity. These multi-purpose pliers and diagonal cutters can be used for all types of activities as regards the power and electrical systems.

Stripping tools

WIREFOX 10 stripping pliers  

WIREFOX 10 stripping pliers

The WIREFOX stripping pliers are characterized by a mechanism that adjusts automatically to different kinds of insulation and conductor diameters. The integrated wire cutter and the flexibly adjustable limit stop for the stripping length are particularly practical.

The WIREFOX-D-SHIELD stripping pliers allow easy creation of cable cutouts and wire pick-offs. These pliers are optimally suitable for stripping shielded cables.

Crimp, press and crimping pliers

CRIMPFOX manual crimping pliers  

CRIMPFOX manual crimping pliers

The comprehensive range of professional CRIMPFOX pliers enables processing of ferrules and cable lugs with and without insulating collars, slip-on sleeves and contacts up to 120 mm².

All pliers have an integrated pressure lock. This does not unlock until the necessary crimping pressure has been reached, thus eliminating the possibility of too little pressure.

An innovative design and ergonomically formed handles reduce required forces by up to 25%.

Screwdrivers

SCREWFOX High-quality screwdrivers  

SCREWFOX High-quality screwdrivers

A correctly dimensioned screwdriver is provided for every screw size, irrespective of manual or automatic processing. The blades of the Phoenix Contact screwdrivers or battery-powered screwdrivers have a large bearing surface in the screw head.

Only in this way can the required torque be achieved with adequate force and without damaging the screw head.

Testing and measuring tools

Versatile measurement using the digital multimeter  

Versatile measurement using the digital multimeter

High-quality measuring tools are available in the form of multimeters, current pliers and voltage testers, which are tested and approved as per the nationally and internationally applicable standards.

Connectors, ferrules and cable lugs

Ferrules  

Ferrules

Ferrules from Phoenix Contact with plastic sleeves are made or soft electrolytic copper with galvanic tin plating. A special feature of these ferrules is that the closer the connections are, the more reliable the insulation is and the less likely the wires are to splice.

The plastic sleeve simplifies the process of fitting onto the conductor, and the colours denote the size of the cross-section.