Power conversion. Power protection.

Power conversion.
Power protection.

Phoenix Contact offers the telecom industry a complete, low-voltage power solution.

What is your operation’s “Power Solution”?  Chances are, it has very unique requirements – and Phoenix Contact understands what they are. As low-voltage DC power experts, we are uniquely qualified to help simplify your design-product selection. Let us help specify or totally pre-assemble your control cabinet. Phoenix Contact provides the power, protection and distribution components that best meet your requirements and the quality of our products assures your system’s reliability.

Phoenix Contact is the global market leader in providing power, protection and connection solutions for the telecom industry.  Our complete-solution approach to outfitting telecommunication control cabinets includes power supplies, surge protection, terminal blocks, UPS systems, circuit breakers and fuse holders.

Our forward-looking solutions feature multiple benefits: power, protection and distribution.

Power

In cell tower power systems, DC-to-DC converters provide +24 V DC from the -48 V DC or to regular 24 V DC systems.  The DC-to-DC 24 V DC output is used to power the control system for air intake or outlet, lighting, heating and monitoring equipment.

DC-to-DC powerAC-to-AC power
-48 V systems (Order# 2320144)Utility or generator, 3-phase power conversion for 960 W applications (Order# 2320827)
24 V systems (Order# 2320034, 2320092 and 2320102) 
DC-to-DC powerAC-to-AC power
-48 V systems (Order#
)
Utility or generator, 3-phase power conversion for 960 W applications (Order#
)
24 V systems (Order#
,
and
)
 
Back to top

Protection

DC power protection and fiber connectivity distribution create an optimal, dependable network transmission.

Back to top

Coaxial surge protection
4G LTE-based frequencies

VALVETRAB-MS
(Two-channel surge protection)

RRH Distribution Terminal
SYS-DC-PD/6/FD/24LC (Fiber and power distribution)
Single-phase surge protectionThree-phase surge protection
DC pass (gas discharge tube) SPD – CN-UB-XXType 1/Type 2 surge protection48 V DC power120 V AC (Order# 2856812)4-Wire 480 V/277 V (Order# 2859547)
DC block quarter wave SPD – CM-LAMBD A/4-XVAL-MS 1+1… - Combination MOV and spark gap SPDType 1/Type 2 MOV/gas-tubed-based SPD230 V AC one phase (Order# 2858357)5-Wire 480 V/277 V (Order# 2859521)
 VAL-MS 2+0 – MOV surge protection only24 fiber capacity with connector panel230 V AC split phase (Order# 2859495) 
 Thermal disconnect   
 Plugs rated up to 320 V   
 Remote signal, pluggable, testable, status control   

Coaxial surge protection
4G LTE-based frequencies

VALVETRAB-MS
(Two-channel surge protection)

RRH Distribution Terminal
SYS-DC-PD/6/FD/24LC (Fiber and power distribution)
Single-phase surge protectionThree-phase surge protection
DC pass (gas discharge tube) SPD – CN-UB-XXType 1/Type 2 surge protection48 V DC power120 V AC (Order#
)
4-Wire 480 V/277 V (Order#
)
DC block quarter wave SPD – CM-LAMBD A/4-XVAL-MS 1+1… - Combination MOV and spark gap SPDType 1/Type 2 MOV/gas-tubed-based SPD230 V AC one phase (Order#
)
5-Wire 480 V/277 V (Order#
)
 VAL-MS 2+0 – MOV surge protection only24 fiber capacity with connector panel230 V AC split phase (Order#
)
 
 Thermal disconnect   
 Plugs rated up to 320 V   
 Remote signal, pluggable, testable, status control   

CLIP PROJECT software

CLIP PROJECT combines a proven planning software for designing the low-voltage power section of your control panel with a powerful marking tool. Direct data exchange with all conventional CAE programs, along with the creation of the complete project documentation, makes this configuration software unique.

Back to top

Power

In cell tower power systems, DC-to-DC converters provide +24 V DC from the -48 V DC or to regular 24 V DC systems.  The DC-to-DC 24 V DC output is used to power the control system for air intake or outlet, lighting, heating and monitoring equipment.

DC-to-DC power-48 V systems (Order# 2320144)

24 V systems (Order# 2320034, 2320092 and 2320102)

AC-to-AC powerUtility or generator, 3-phase power conversion for 960 W applications (Order# 2320827)
DC-to-DC power-48 V systems (Order#
)

24 V systems (Order#

,
and
)

AC-to-AC powerUtility or generator, 3-phase power conversion for 960 W applications (Order#
)
Back to top

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close