The THERMOFOX portable printer

reMARKable!

THERMOFOX cartridges hold an average of 25-percent more material than other hand-held printers.

Wherever your work takes you, our lightweight, rugged THERMOFOX portable printer makes marking on the go easy.  The hand-held THERMOFOX from Phoenix Contact is highly capable and easy to use, with material cartridges that hold an average of 25-30 percent more material than other printers on the market. That means you can stay focused on the job at hand.

Accomplish more in the field

Our material cartridges are all-inclusive, containing the label media and matching ink ribbon in one easy-to-swap cartridge.  And with the printer’s automatic material detection, no additional steps are needed: you just enter your data and print.

THERMOFOX cartridge types include:

  • Terminal block marking
  • Shrink sleeves
  • Self-laminating wire wraps
  • Indoor/outdoor vinyl tape in a variety of colors

THERMOFOX also gives you access to barcode creation, a symbol library, automatic sequencing, and the ability to save up to 20 files.  To take your marking even further, pair up the THERMOFOX hand-held printer with the THERMOFOX Prime printer.